How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE: | 0.38 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AG: | 10.5 |
| BD: | 5.88 | H: | 0.53 in |
| L: | 10.88 in | U: | 1.25 in |
| BF: | 0.41 | T: | 2.5 |
| LM: | 13.21 | AE2: | 0.97 |
| AB: | 6.76 | AK: | 4.5 |
| P: | 4.62 in | AA: | 15.19 |
| AF: | 0.38 | G: | 3.63 |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Series Code: | OE | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

