How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | D: | 4.88 |
| I: | 7.5 in | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 1.25 in | BD: | 5.88 |
| AB: | 6.76 | L: | 10.88 in |
| BE: | 0.38 in | T: | 2.5 |
| AE2: | 0.97 | P: | 4.62 in |
| AF: | 0.38 | AK: | 4.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 40 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

