How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AG: | 10.5 |
| AB: | 6.76 | D: | 4.88 |
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | BF: | 0.41 |
| T: | 2.5 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | AA: | 15.19 |
| LL: | 5.25 in | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
| P: | 4.62 in | AJ: | 5.88 |
| AF: | 0.38 | U: | 1.25 in |
Technical Specifications
| Ratio: | 50:1 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

