How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | LM: | 13.21 |
| G: | 3.63 | L: | 10.88 in |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 5.25 in | T: | 2.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | U: | 1.25 in |
| AG: | 10.5 | D: | 4.88 |
| BE: | 0.38 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Diameter (in): | 2.5 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Series Code: | OE | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

