How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 4.88 |
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| U: | 1.25 in | BE: | 0.38 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AA: | 15.19 | T: | 2.5 |
| AK: | 4.5 | L: | 10.88 in |
| AE2: | 0.97 | AB: | 6.76 |
| LM: | 13.21 | BF: | 0.41 |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 24 | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Model Code: | 52YFC |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 40 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

