How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.88 |
| P: | 4.62 in | T: | 2.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| G: | 3.63 | BF: | 0.41 |
| LL: | 5.25 in | AG: | 10.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| U: | 1.25 in | V: | 4.26 in |
| AE2: | 0.97 | LM: | 13.21 |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Bore Code: | 40 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

