How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 10.88 in |
| AE2: | 0.97 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | BD: | 5.88 |
| G: | 3.63 | V: | 4.26 in |
| AG: | 10.5 | LM: | 13.21 |
| D: | 4.88 | U: | 1.25 in |
| P: | 4.62 in | T: | 2.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Bore Code: | 40 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

