How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AJ: | 5.88 |
| L: | 10.88 in | D: | 4.88 |
| G: | 3.63 | V: | 4.26 in |
| AK: | 4.5 | LM: | 13.21 |
| BE: | 0.38 in | AB: | 6.76 |
| AE2: | 0.97 | BD: | 5.88 |
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | T: | 2.5 |
Technical Specifications
| Output RPM: | 21.9 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Bore Code: | 40 | Ratio Range: | 80:1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

