How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 1.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 2.5 |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | L: | 10.88 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | L1: | 14.3 in |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 40 |
| Ratio Range: | 10:1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

