How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | U: | 1.25 in |
| T: | 2.5 | L1: | 14.3 in |
| AJ: | 7.25 | P: | 4.62 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| L: | 10.88 in | BF: | 0.53 |
| BD: | 9 | I: | 7.5 in |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 20:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

