How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | L1: | 14.3 in |
| U: | 1.25 in | BE1: | 0.5 in |
| AB: | 6.76 | H: | 0.53 in |
| BF: | 0.53 | G: | 3.63 |
| V: | 4.26 in | P: | 4.62 in |
| AK: | 8.5 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| T: | 2.5 | AJ: | 7.25 |
| AG: | 10.5 | BD: | 9 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

