How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| H: | 0.53 in | AE2: | 0.97 |
| BE1: | 0.5 in | AA: | 15.19 |
| AK: | 8.5 | AF: | 0.38 |
| BF: | 0.53 | L1: | 14.3 in |
| AJ: | 7.25 | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | U: | 1.25 in |
| I: | 7.5 in | T: | 2.5 |
| BD: | 9 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.04 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

