How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| L1: | 14.3 in | H: | 0.53 in |
| T: | 2.5 | U: | 1.25 in |
| AB: | 6.76 | V: | 4.26 in |
| AF: | 0.38 | BF: | 0.53 |
| G: | 3.63 | AJ: | 7.25 |
| P: | 4.62 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | L: | 10.88 in |
| AG: | 10.5 | AE2: | 0.97 |
| I: | 7.5 in | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 40 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Assembly: | YFC-2 |
| Series Code: | OE | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

