How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | AK: | 8.5 |
| T: | 2.5 | AJ: | 7.25 |
| D: | 4.88 | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.53 |
| AB: | 6.76 | U: | 1.25 in |
| V: | 4.26 in | L: | 10.88 in |
| LL: | 5.25 in | BD: | 9 |
| I: | 7.5 in | L1: | 14.3 in |
Technical Specifications
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

