How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| AK: | 8.5 | P: | 4.62 in |
| D: | 4.88 | BD: | 9 |
| AJ: | 7.25 | AG: | 10.5 |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | U: | 1.25 in |
| G: | 3.63 | BF: | 0.53 |
| T: | 2.5 | AE2: | 0.97 |
| L1: | 14.3 in | V: | 4.26 in |
| AA: | 15.19 | I: | 7.5 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 5:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Ratio Range: | 5:1 |
| Bore Code: | 40 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

