How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | L1: | 14.3 in |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | U: | 1.25 in |
| L: | 10.88 in | T: | 2.5 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | G: | 3.63 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Bore Code: | 40 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Series Code: | OE | Output RPM: | 35 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YFC-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

