How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| V: | 4.26 in | T: | 2.5 |
| U: | 1.25 in | AF: | 0.38 |
| I: | 7.5 in | AJ: | 7.25 |
| L1: | 14.3 in | AG: | 10.5 |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| BD: | 9 | BF: | 0.53 |
| D: | 4.88 | AK: | 8.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

