How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | U: | 1.25 in |
| L: | 10.88 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 2.5 | AG: | 10.5 |
| LL: | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | P: | 4.62 in |
| BF: | 0.53 | L1: | 14.3 in |
| AB: | 6.76 | BD: | 9 |
| AE2: | 0.97 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 40 |
| Ratio Range: | 60:1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series Code: | OE | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

