How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 2.5 | AJ: | 7.25 |
| LL: | 5.25 in | V: | 4.26 in |
| BD: | 9 | L: | 10.88 in |
| U: | 1.25 in | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.53 |
| AE2: | 0.97 | AK: | 8.5 |
| AA: | 15.19 | G: | 3.63 |
| BE1: | 0.5 in | P: | 4.62 in |
| L1: | 14.3 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Bore Code: | 40 |
| Model Code: | 52YFC | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

