How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | L: | 10.88 in |
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | G: | 3.63 |
| I: | 7.5 in | L1: | 14.3 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AE2: | 0.97 |
| BD: | 9 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

