How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | LL: | 5.25 in |
| L: | 10.88 in | L1: | 14.3 in |
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.5 | BD: | 9 |
| BE1: | 0.5 in | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.53 |
| AG: | 10.5 | P: | 4.62 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| U: | 1.25 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Bore Code: | 40 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

