How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| LL: | 5.25 in | AJ: | 7.25 |
| U: | 1.25 in | BF: | 0.53 |
| AB: | 6.76 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AG: | 10.5 | L: | 10.88 in |
| G: | 3.63 | V: | 4.26 in |
| L1: | 14.3 in | T: | 2.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 4.62 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

