How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 2.5 |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | AF: | 0.38 |
| BD: | 9 | L1: | 14.3 in |
| G: | 3.63 | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 4.88 |
| L: | 10.88 in | AA: | 15.19 |
| U: | 1.25 in | V: | 4.26 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

