How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | AK: | 8.5 |
| L: | 10.88 in | P: | 4.62 in |
| AF: | 0.38 | L1: | 14.3 in |
| D: | 4.88 | T: | 2.5 |
| H: | 0.53 in | AB: | 6.76 |
| AJ: | 7.25 | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

