How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| L: | 10.88 in | D: | 4.88 |
| AF: | 0.38 | L1: | 14.3 in |
| H: | 0.53 in | G: | 3.63 |
| AE2: | 0.97 | T: | 2.5 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | AB: | 6.76 |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

