How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| AF: | 0.38 | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
| BD: | 9 | P: | 4.62 in |
| BE1: | 0.5 in | L: | 10.88 in |
| BF: | 0.53 | I: | 7.5 in |
| AA: | 15.19 | D: | 4.88 |
| G: | 3.63 | U: | 1.25 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| T: | 2.5 | L1: | 14.3 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 40 | Model Code: | 52YFC |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 11.3 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

