How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| BE1: | 0.5 in | L1: | 14.3 in |
| AB: | 6.76 | BF: | 0.53 |
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.88 |
| BD: | 9 | L: | 10.88 in |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | T: | 2.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

