How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 14.3 in |
| BF: | 0.53 | AB: | 6.76 |
| T: | 2.5 | I: | 7.5 in |
| L: | 10.88 in | BD: | 9 |
| U: | 1.25 in | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| AJ: | 7.25 | AF: | 0.38 |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 52YFC | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

