How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | P: | 4.62 in |
| AK: | 8.5 | U: | 1.25 in |
| G: | 3.63 | AG: | 10.5 |
| AF: | 0.38 | AE2: | 0.97 |
| AA: | 15.19 | BE1: | 0.5 in |
| I: | 7.5 in | H: | 0.53 in |
| L1: | 14.3 in | V: | 4.26 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| T: | 2.5 | BD: | 9 |
| BF: | 0.53 | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 6.29 | Output RPM: | 43.8 |
| Model Code: | 52YFC | Bore Code: | 40 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

