How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | AK: | 8.5 |
| V: | 4.26 in | U: | 1.25 in |
| LL: | 5.25 in | BD: | 9 |
| T: | 2.5 | BE1: | 0.5 in |
| AG: | 10.5 | P: | 4.62 in |
| L1: | 14.3 in | G: | 3.63 |
| D: | 4.88 | BF: | 0.53 |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Assembly: | YFC-2 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

