How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | L1: | 14.3 in |
| AK: | 8.5 | BD: | 9 |
| U: | 1.25 in | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 7.25 |
| LL: | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | G: | 3.63 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 2.5 |
| V: | 4.26 in | I: | 7.5 in |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

