How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | L: | 10.88 in |
| AK: | 8.5 | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AB: | 6.76 | AJ: | 7.25 |
| L1: | 14.3 in | AG: | 10.5 |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 2.5 | BD: | 9 |
| D: | 4.88 | U: | 1.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.5 in |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

