How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | BF: | 0.53 |
| I: | 7.5 in | BE1: | 0.5 in |
| AA: | 15.19 | AK: | 8.5 |
| U: | 1.25 in | LL: | 5.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| D: | 4.88 | H: | 0.53 in |
| AE2: | 0.97 | T: | 2.5 |
| AG: | 10.5 | AF: | 0.38 |
| G: | 3.63 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 9 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

