How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| BD: | 9 | LL: | 5.25 in |
| G: | 3.63 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | D: | 4.88 |
| BE1: | 0.5 in | L1: | 14.3 in |
| AG: | 10.5 | BF: | 0.53 |
| L: | 10.88 in | T: | 2.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

