How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| LL: | 5.25 in | AG: | 10.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.88 | L1: | 14.86 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | U: | 1.25 in |
| AF: | 0.38 | AA: | 15.19 |
| BD: | 9 | I: | 7.5 in |
| T: | 2.5 | H: | 0.53 in |
| AE2: | 0.97 | G: | 3.63 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 40 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

