How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 1.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| D: | 4.88 | L1: | 14.86 in |
| LL: | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 10.5 | V: | 4.26 in |
| T: | 2.5 | L: | 10.88 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 19.4 | Ratio: | 10:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 40 |
| Output RPM: | 175 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

