How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| L1: | 14.86 in | AA: | 15.19 |
| AF: | 0.38 | BE1: | 0.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| AJ: | 7.25 | I: | 7.5 in |
| U: | 1.25 in | H: | 0.53 in |
| L: | 10.88 in | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| BF: | 0.53 | T: | 2.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

