How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| T: | 2.5 | I: | 7.5 in |
| G: | 3.63 | AG: | 10.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| AK: | 8.5 | D: | 4.88 |
| BE1: | 0.5 in | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
| AE2: | 0.97 | L1: | 14.86 in |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 10.88 in | P: | 4.62 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

