How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| L1: | 14.86 in | AK: | 8.5 |
| D: | 4.88 | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | BD: | 9 |
| AE2: | 0.97 | P: | 4.62 in |
| BE1: | 0.5 in | L: | 10.88 in |
| BF: | 0.53 | U: | 1.25 in |
| T: | 2.5 | V: | 4.26 in |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 40 |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Model Code: | 52YFC | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

