How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 2.5 |
| BF: | 0.53 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.88 | BD: | 9 |
| V: | 4.26 in | L1: | 14.86 in |
| AA: | 15.19 | AG: | 10.5 |
| U: | 1.25 in | L: | 10.88 in |
| G: | 3.63 | I: | 7.5 in |
| AJ: | 7.25 | LL: | 5.25 in |
Technical Specifications
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 14.3 |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 40 | Gear Type: | Worm |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

