How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 5.25 in |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | AE2: | 0.97 |
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | I: | 7.5 in |
| AK: | 8.5 | H: | 0.53 in |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AJ: | 7.25 |
| AA: | 15.19 | AG: | 10.5 |
| L1: | 14.86 in | D: | 4.88 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

