How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 5.25 in | AE2: | 0.97 |
| T: | 2.5 | L: | 10.88 in |
| I: | 7.5 in | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BE1: | 0.5 in |
| L1: | 14.86 in | U: | 1.25 in |
| H: | 0.53 in | AK: | 8.5 |
| V: | 4.26 in | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 43.8 | Assembly: | YFC-2 |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Bore Code: | 40 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.29 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

