How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| T: | 2.5 | L: | 10.88 in |
| AF: | 0.38 | AA: | 15.19 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | I: | 7.5 in |
| D: | 4.88 | L1: | 14.86 in |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | AB: | 6.76 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Bore Code: | 40 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 341 | Output Diameter (in): | 2.5 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

