How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | P: | 4.62 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.97 | AJ: | 7.25 |
| AB: | 6.76 | T: | 2.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | U: | 1.25 in |
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | L: | 10.88 in |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

