How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| U: | 1.25 in | T: | 2.5 |
| L: | 10.88 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 10.5 | L1: | 14.86 in |
| I: | 7.5 in | V: | 4.26 in |
| H: | 0.53 in | P: | 4.62 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

