How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| L: | 10.88 in | AE2: | 0.97 |
| T: | 2.5 | U: | 1.25 in |
| BF: | 0.53 | V: | 4.26 in |
| AJ: | 7.25 | AK: | 8.5 |
| P: | 4.62 in | AA: | 15.19 |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | AB: | 6.76 |
| L1: | 14.86 in | G: | 3.63 |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Series Code: | OE |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 40 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

