How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| U: | 1.25 in | AG: | 10.5 |
| LL: | 5.25 in | G: | 3.63 |
| L1: | 14.86 in | H: | 0.53 in |
| AB: | 6.76 | BE1: | 0.5 in |
| BD: | 9 | P: | 4.62 in |
| AA: | 15.19 | L: | 10.88 in |
| AE2: | 0.97 | V: | 4.26 in |
| AJ: | 7.25 | T: | 2.5 |
| D: | 4.88 | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

