How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| BE: | 0.38 in | AB: | 6.76 |
| AK: | 4.5 | LM: | 13.21 |
| H: | 0.53 in | T: | 2.5 |
| AG: | 10.5 | BF: | 0.41 |
| AJ: | 5.88 | LL: | 5.25 in |
| D: | 4.88 | U: | 1.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| BD: | 5.88 | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
Technical Specifications
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 10:1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

