How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | LM: | 13.21 |
| AA: | 15.19 | U: | 1.25 in |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| BD: | 5.88 | P: | 4.62 in |
| AJ: | 5.88 | T: | 2.5 |
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| BE: | 0.38 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Ratio: | 100:1 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

