How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| AB: | 6.76 | L: | 10.88 in |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | G: | 3.63 |
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | D: | 4.88 |
| AA: | 15.19 | LL: | 5.25 in |
| T: | 2.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | BF: | 0.41 |
| LM: | 13.21 | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YFC | Ratio: | 100:1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Bore Code: | 40 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

